Product BSS-SPV5
Accessories
Weld-On Plate for Mounting Clamps
Ident. no.: 6901324- Weld-On Plate for Mounting Clamps
- Material: Metal, ST 37
General data
EAN | 4047101246513 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 81 g |
Technical Data
Accessory type | Accessories for mounting clamps |
For use with | Inductive sensors Rectangular sensors, Read/write heads |
Construction size | 30 x 100 mm |
Housing material | Metal, ST 37 |