Product  TW-BV10X1.5-19-K2

HF Tag

Ident. no.: 6901382
    • M10 bolt tag with yellow cap
    • FRAM memory 2 kB
    • Minimum 300 mounting cycles at 2 Nm
#

General data

EAN 4047101198751
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85235110000
Country of origin MX
Weight 19 g

Technical Data

Technology HF RFID
Memory type FRAM
Design Hard tag with thread
Housing diameter Ø  10  mm
Mounting On metal
Memory 2048  Byte
Freely usable memory 2000  Byte
Housing material Stainless steel, 1.4435 (AISI 316L)
Active area material Plastic, PA6.6, yellow
Temperature during read/write access -25…+85 °C
Temperature outside detection range -45…+85 °C
Protection class IP67/IP69K

Select Country

Turck worldwide

to top