Product PN-M30
Accessories
screw cap
Ident. no.: 6905308- Screw cap nut for flush sensors of the uprox+ series
- For the following M30 × 1.5 threaded barrel sensors:
- BI15U-M30(E)…
- BI15U-MT30…
- BI15U-EM30(E)…
- BI15U-EM30WD…
- Stainless steel A2 1.4305 (AISI 303)

General data
| EAN | 4047101246537 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 23 g |
Technical Data
| Accessory type | Protective nut |
| For use with | Cylindrical sensors |
| Housing material | Stainless steel, 1.4305 (AISI 303) |

