Product FEN20-EN1
Compact IP20 Multiprotocol Ethernet I/O Station
Master to master data exchange, NAT router, 8 Digital PNP Inputs
Ident. no.: 6931305- Two separate, electrically isolated Ethernet interfaces
- Bi-directional data exchange between two networks
- Protocol conversion between EtherNet/IP™, Modbus® TCP and Profinet®
- PROFInet® is supported on P2 Ethernet port
- 1:1 NAT router
- 10 Mbps/100 Mbps supported
- 2 RJ45 ports for the Ethernet connection
- 24 VDC
- Protection class IP20

General data
| EAN | 4047101454130 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8517620020 |
| Country of origin | DE |
| Weight | 113 g |
Technical Data
| Fieldbus Protocol | Modbus TCP, PROFINET, EtherNet/IP |
| Signal type | Digital input |
| Connection technology signal | Screw terminal |
| Device type | I/O Module, Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | UL |
Data Sheets
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual (MN)
Manufacturer's Declaration
Product Flyer
Mounting accessories
|
FDN20-BKT-DIN
Mounting adapter for mounting of 8-channel Fxx20 modules on DIN rail (TS 35) |
Z0076 |

