Product FEN20-EN1-DIN
Compact IP20 Multiprotocol Ethernet I/O Station
Master to master data exchange, NAT router, 8 Digital PNP Inputs
Ident. no.: 6931320- Two separate, electrically isolated Ethernet interfaces
- Bi-directional data exchange between two networks
- Protocol conversion between EtherNet/IP™, Modbus® TCP and Profinet®
- PROFInet® is supported on P2 Ethernet port
- 1:1 NAT router
- 10 Mbps/100 Mbps supported
- 2 RJ45 ports for the Ethernet connection
- 24 VDC

General data
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8517620020 |
| Country of origin | DE |
| Weight | 154.33 g |
Technical Data
| Fieldbus Protocol | Modbus TCP, PROFINET, EtherNet/IP |
| Signal type | Digital input |
| Connection technology signal | Screw terminal |
| Device type | I/O Module, Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |

