Product MW47
Mounting Accessories
Mounting bracket
Ident. no.: 69452- Mounting bracket
- Material: Steel plate, galvanized

General data
| EAN | 4047101113181 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 132 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 64 x 64 x 69.5 mm |
| Housing diameter | Ø 47 mm |
| Housing material | Metal, Galvanized |

