Product BS 40
Mounting Accessories
Mounting Clamp
Ident. no.: 69466- Fixing clamp
- Plastic: PBT

General data
EAN | 4047101113280 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | DE |
Weight | 54 g |
Technical Data
Accessory type | Mounting clamp |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 16 x 65 x 50 mm |
Housing diameter | Ø 40 mm |
Housing material | Plastic, PBT |