Product BS 12
Mounting Accessories
Mounting Clamp
Ident. no.: 69470- Fixing clamp M12 x 1
- Plastic PBT

General data
| EAN | 4047101001204 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 23 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 40 x 45 x 22 mm |
| Housing diameter | Ø 12 mm |
| Housing material | Plastic, PBT |

