Product BST-18B
Mounting Accessories
Mounting Clip for M18 Design
Ident. no.: 6947214- With dead-stop
- Plastic PA6

General data
EAN | 4047101248357 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 22 g |
Technical Data
Accessory type | Mounting clamp |
For use with | Inductive sensors Cylindrical sensors, Read/write heads |
Construction size | 30 x 40 x 24 mm |
Housing diameter | Ø 18 mm |
Housing material | Plastic, PA6, Black |