Product BST-18N
Mounting Accessories
Mounting Clip for M18 Design
Ident. no.: 6947215- Without dead-stop
- Plastic PA6

General data
| EAN | 4047101248364 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 22 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Cylindrical sensors, Read/write heads |
| Construction size | 30 x 40 x 24 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, PA6, Black |

