Product MBS80
Mounting Accessories
Mounting Clamp
Ident. no.: 69479- Mounting Clamp
- Metal: Anodized aluminum

General data
EAN | 4047101161229 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 9 g |
Technical Data
For use with | Inductive sensors Cylindrical sensors |
Construction size | 15 x 20 x 12 mm |
Housing diameter | Ø 8 mm |
Housing material | Metal, AL |