Product  MBS30

Mounting Accessories

Mounting Clamp

Ident. no.: 6948000
    • Fixing clamp
    • Plastic, PA6 black
#

General data

EAN 4047101341119
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 39269097900
Country of origin CH
Weight 5 g

Technical Data

Accessory type Mounting clamp
For use with Inductive sensors Cylindrical sensors
Construction size 16 x 20 x 12 mm
Housing diameter Ø  3  mm
Housing material Plastic, PA6

Data Sheets

CAD File

Select Country

Turck worldwide

to top