Product MAP-M18
Mounting Accessories
Mounting Adapter
Ident. no.: 6950012- Mounting adapter M18 × 1
- Plastic: Polypropylene
- Very good chemical resistance
- Sensor can be removed from a filled container (adapter remains in container during replacement)

General data
| EAN | 4047101113341 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 23 g |
Technical Data
| Accessory type | Mounting adapter |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 42.5 mm |
| Housing diameter | Ø 19 mm |
| Housing material | Plastic, PP |
| Ambient temperature | -20…+100 °C |

