Product ASB-1
Mounting Accessories
Clip Collar
For Round Cylinders
Ident. no.: 6965101- Clip collar to mount BIM‐UNT in combination with KLDT‐UNT2/BIM-UNR in combination with KLR2-UNR on round cylinders
- Also suitable for BIM-PSM design
- For cylinder diameters 7 ‐ 11 mm
- Material: Stainless Steel
- Width: 5 mm

General data
| EAN | 4047101519563 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 7326908688 |
| Country of origin | DE |
| Weight | 4 g |
Technical Data
| Accessory type | Clip collar |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 7...11 mm |
| Fixing clamp for cylindrical housing | Round cylinder |
| Housing material | Stainless steel, 1.4301 (AISI 304) |

