Product KLP 25 MONTAGESET
Mounting Accessories
Assembly Bell
For Round Cylinders
Ident. no.: 69653Mounting accessories are included in delivery

General data
EAN | 4047101001327 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 13 g |
Technical Data
Accessory type | Clip collar |
For use with | Magnetic field sensors |
Fixing clamp for correspondent cylinder diameter | 8...25 mm |
Fixing clamp for cylindrical housing | round cylinder |
Construction size | 100 x 7 mm |
Housing material | Metal, CuZn |