Product KLP 200-VA
Mounting Accessories
Assembly Bell
For Round Cylinders
Ident. no.: 6965302Mounting kit consisting of: Mounting kit consisting of retaining strap, cylinder diameters of 80…200 mm; (material: stainless steel), 2 tie bolts (material: brass) cylinder screw M3 x 20; DIN 912-A20

General data
| EAN | 4047101114089 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 20 g |
Technical Data
| Accessory type | Clip collar |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 80...200 mm |
| Fixing clamp for cylindrical housing | round cylinder |
| Construction size | 7 mm |
| Housing material | Metal, 1.4301 (AISI 304) |

