Product TB4
Accessories
Test Box
Ident. no.: 6967113- Universal test device for different sensor types.
- Analog sensors current/voltage
- 3-wire DC sensors (npn/pnp)
- Function test without dismounting the sensor
- User-friendly display and control elements
- Powered via 2 batteries, type E-Block 9V or 24 VDC external supply
- Analog test box
- Test box for sensors with analog or switching output

General data
| EAN | 4047101199529 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 8536507000 |
| Country of origin | MX |
| Weight | 315 g |
Technical Data
| Accessory type | Test box |
| For use with | Encoders Inductive sensors Linear position sensors Inclinometers Photoelectric sensors Weld nut sensors Ultrasonic sensors Angle sensors |
| Construction size | 122 x 78.5 x 32 mm |

