Product TX2-Q20L60
Accessories
Teach Adapter
Ident. no.: 6967117- Teach adapter
- For programming of inductive encoders with SSI interface or incremental output

General data
| EAN | 4047101283426 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 88 g |
Technical Data
| Accessory type | Teach adapter |
| For use with | Encoders Angle sensors |
| Construction size | 60 x 30 x 20 mm |

