Product KLA2
Mounting Accessories
Mounting Bracket
For Tie-Rod Cylinders
Ident. no.: 69701- Mounting on tie-rod cylinders
- Cylinder diameter: 40…125 mm
- Aluminum

General data
| EAN | 4047101000283 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 51 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 40...125 mm |
| Fixing clamp for cylindrical housing | tie-rod cylinder |
| Construction size | 29.5 x 14 mm |
| Housing material | Metal, AL |

