Product KLZ2-INT
Mounting Accessories
Mounting Bracket
For Tie-rod Cylinders
Ident. no.: 6970411- Mounting on tie-rod cylinders
- Cylinder diameter: 50…63 mm
- Tie rod diameter: up to 9 mm
- Metal: Aluminum

General data
| EAN | 4047101001310 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 31 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 50...63 mm |
| Fixing clamp for cylindrical housing | tie-rod cylinder |
| Construction size | 40 x 32.5 x 15.5 mm |
| Housing material | Metal, AL |

