Product KLRC-UNT1
Mounting Accessories
Mounting Bracket
For Mounting UNT Magnetic Field Sensors
Ident. no.: 6970626- Mounting on round cylinders
- Cylinder diameter: 8…25 mm
- Material: PA 6I/6T/Nickel silver
- Fire-hazard classification acc. to UL94 - V2

General data
| EAN | 4047101209648 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 15 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 8...25 mm |
| Fixing clamp for cylindrical housing | Round cylinders, tie-rod cylinders |
| Construction size | 32 x 22.3 x 14.6 mm |
| Housing material | Metal/plastic, PA 6I/6T/Nickel silver |

