Product TW-R30-M-K2
HF Tag
Ident. no.: 7030206- 3 different mounting options in/on metal, incl. accessories
- FRAM memory 2 kB
- For direct mounting on and in metal

General data
| EAN | 4047101206883 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8523510000 |
| Country of origin | CN |
| Weight | 18 g |
Technical Data
| Technology | HF RFID |
| Memory type | FRAM |
| Design | Hard tag |
| Housing diameter | Ø 30 mm |
| Mounting | On metal,In metal |
| Memory size | 2048 Byte |
| Freely usable memory | 2000 Byte |
| Housing material | Plastic, PET |
| Active area material | Plastic, PET, black |
| Temperature during read/write access | -25…+85 °C |
| Temperature outside detection range | -40…+85 °C |
| Protection class | IP68 |

