Product TW-R16-K2
HF Tag
Ident. no.: 7030410- FRAM memory 2 kB
- Not for direct mounting on metal

General data
EAN | 4047101258264 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 8536504000 |
Country of origin | DE |
Weight | 1.41 g |
Technical Data
Technology | HF RFID |
Memory type | FRAM |
Design | Hard tag |
Housing diameter | Ø 16 mm |
Mounting | Metal-free |
Memory size | 2048 Byte |
Freely usable memory | 2000 Byte |
Housing material | Plastic, PPS |
Active area material | Plastic, PPS, black |
Temperature during read/write access | -25…+85 °C |
Temperature outside detection range | -40…+185 °C |
Protection class | IP69K |