Product TNSLR-Q42TWD-H1147
HF Read/Write Head
Ident. no.: 7030424- Rectangular, height 42.5 mm
- Active face on top
- Plastic, PA12-GF30
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101261042 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 146 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Rectangular |
| Construction size | 67.7 x 42.5 x 42.5 mm, Q42 |
| Read/Write distance max. | 215 mm |
| Mounting | Non-flush |
| Fieldbus Protocol | Connection to RFID interface |
| Housing material | Plastic, PA12-GF30, Black |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68/IP69K |

