Product TNSLR-Q350-H1147
HF Read/Write Head
Ident. no.: 7030454- Rectangular, 370x350 mm, height 20 mm
- Active face on top
- Plastic, PBT-GF30-VO
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101266986 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 4280 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Rectangular |
| Construction size | 370 x 350 x 20 mm, Q350 |
| Read/Write distance max. | 794 mm |
| Mounting | Non-flush |
| Fieldbus Protocol | Connection to RFID interface |
| Housing material | Plastic, PBT-GF30-V0, Black |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

