Product TH-Q51S-HT
Accessories
Mounting Bracket
Ident. no.: 7030541- Retainer with M5 threaded sleeve to screw on Q51 tags
- The use of the 4.5 mm lock pin ensures protection against twisting of the retainer or the tag
- For mounting on metal
- Suitable for repeated use in high-temperature
- Only suitable for a single assembly (engage the tag in the retainer)
- The use of the retainer results in a clearance of 12 mm between metal to tag

General data
| EAN | 4047101286687 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 39 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Tags |
| Construction size | 55.5 x 55.5 x 22 mm |

