Product TW-L36-18-F-B128 100 PCS
HF Tag
Smart Label
Ident. no.: 7030659- EEPROM, memory 128 byte
- Not for direct mounting on metal

General data
| EAN | 4047101358834 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 27.24 g |
Technical Data
| Technology | HF RFID |
| Memory type | EEPROM |
| Design | Smart Label |
| Construction size | 36 x 18 mm |
| Mounting | Metal-free |
| Memory size | 128 Byte |
| Freely usable memory | 112 Byte |
| Housing material | Plastic, PET |
| Active area material | Plastic |
| Temperature during read/write access | -20…+70 °C |
| Temperature outside detection range | -20…+70 °C |
| Protection class | IP40 |

