Product TW902-928-L84-21-F-B70
UHF Tag
Ident. no.: 7030693- Humidity sensor
- Automatic adaptation to the subsurface for optimal performance
- Corresponds to the EPC Global™ Gen2 standard and the ISO/IEC 18000-6C
- EEPROM, memory 70 byte
- TID serial number: 6 byte
- Configurable memory partitioning, optional 16 byte EPC/UII + 18 bytes USER or 34 byte EPC/UII
- For direct mounting on metal

General data
| EAN | 4047101403152 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 3926909989 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | FCC (902…928 MHz) |
| Memory type | EEPROM |
| Construction size | 84 x 21 mm |
| Memory size | 70 Byte |
| Freely usable memory | 18 Byte |
| EPC memory | 16 byte |
| Active area material | Plastic |

