Product TW-L18-18-F-B128-2KPCS
HF Tag
Smart Label
Ident. no.: 7030701- Tags on print roll
- Internal diameter of print roll 76 mm
- Alignment of tags on print roll: outward
- Label spacing: 4 mm
- Web width: 24 mm
- Print: none
- Pack size: 2000 pcs. per roll
- EEPROM, memory 128 byte
- Not for direct mounting on metal

General data
| EAN | 4047101410211 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 195 g |
Technical Data
| Technology | HF RFID |
| Memory type | EEPROM |
| Design | Smart Label |
| Construction size | 18 x 18 mm |
| Mounting | Metal-free |
| Memory size | 128 Byte |
| Freely usable memory | 112 Byte |
| Housing material | Plastic, PET |
| Active area material | Plastic |
| Temperature during read/write access | -20…+70 °C |
| Temperature outside detection range | -20…+70 °C |
| Protection class | IP40 |

