Product TN-Q14-0.15-RS4.47T/C53
HF Read/Write Head
For Bus Line Topology with TBEN-*
Ident. no.: 7030779- Rectangular, height 14 mm
- Active face on top
- Plastic, PBT-GF30-VO
- Device without end termination
- Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*
- Max. 32 nodes per line or connection permitted
- Use a corresponding terminating resistor (see accessories)
- Observe the performance of the power supply, especially when turned on, and the maximum current carrying capacity of the cables
- Observe the voltage drop on the line
- The maximum possible length of the spur line is 2 m
- The maximum possible length of the bus is 50 m
- By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications
- In continuous HF bus mode, a command is executed simultaneously on all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module
- The read/write head is automatically assigned an address
- For different application requirements, the address and can be parameterized
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
EAN | 4047101431360 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 8471900000 |
Country of origin | CN |
Weight | 63 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Rectangular |
Construction size | 56 x 30 x 14 mm, Q14 |
Read/Write distance max. | 72 mm |
Mounting | Non-flush |
Fieldbus Protocol | Connection to RFID interface |
Suitable for bus mode to TBEN-*. | Yes |
Housing material | Plastic, PBT-GF30-V0, Yellow |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |