Product IMS-AI-DLI-22-DLI/L
Analog signal isolator
2-channel
Ident. no.: 7504011- Input circuits: 0/4…20 mA
- Output circuits: 0/4…20 mA
- Accuracy < 0.1 % of full scale
- Complete galvanic isolation
- Input reverse-polarity protected
- 6.2 mm width
- UL: Class1, Div 2, Group A, B, C, D; GOST

General data
| EAN | 4047101349108 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 60 g |
Technical Data
| Signal type | Analog input |
| Device type | Analog signal isolator - Input field side |
| Ex version | no |
| Approvals | cULus, GOST |
| Nominal voltage | Loop-powered |
| Number of channels | 2 |
| Electrical connection | Screw terminals |
| Protection class | IP20 |
| Product series | IMS |

