Product MK1-2AP/24VDC
Isolating switching amplifier
2-channel
Ident. no.: 7505500- Output mode NO
- Short-circuit protected PNP transistor outputs
- Complete galvanic isolation
- Input reverse-polarity protected

General data
| EAN | 4047101116175 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 70 g |
Technical Data
| Number of channels | 2 |
| Digital output | Transistor output |
| Electrical connection | 4 × 2-pin flat terminals with self-lifting pressure plates |
| Protection class | IP20 |

