Product IM31-22-I
Analog signal isolator
2-channel
Ident. no.: 7506325- Transmission of normalized analog signals
- Input circuit: 2 × 0/2…10 V or 0/4…20 mA
- Output circuit: 2 × 0/4 0…20 mA
- Complete galvanic isolation
- Input reverse-polarity protected
- TR CU

General data
| EAN | 4047101116939 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 140 g |
Technical Data
| Signal type | Analog input |
| Device type | Analog signal isolator - Input field side |
| Ex version | no |
| Approvals | TR CU |
| Nominal voltage | Wide voltage range |
| Number of channels | 2 |
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Mounting accessories
|
IM-CC-3X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 18 mm overall width); includes: 4 pcs. of 3-pin black terminals |
7541218 |

