Product IM33-FSD-EX/L
Isolating transducer for fire and smoke detectors
2-channel
Ident. no.: 7506433- Isolating transducer without auxiliary power
- Power supply for fire and smoke detectors
- Signal transmission: 0…40 mA
- Removable terminal blocks, screwable, with 2 mm test box
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, CFMUS

General data
EAN | 4047101117080 |
eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
Customs tariff number | 8543709860 |
Country of origin | DE |
Weight | 144 g |
Technical Data
Signal type | Analog input |
Device type | Isolating transducer |
Ex version | yes |
Approvals | ATEX, cFMus, TR CU |
Nominal voltage | Wide voltage range |
Number of channels | 2 |
Electrical connection | 4 × 3-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Mounting accessories
![]() |
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |