Product IM33-11EX-HI/24VDC
Isolating transducer
1-channel
Ident. no.: 7506440- Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters
- Input circuit: 0/4…20 mA
- Output circuit: 0/4…20 mA
- SIL2
- Removable terminal blocks, screwable, with 2 mm test box
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, UL, CFMUS, TR CU, CCEO, Kosha
- Installation in zone 2

General data
| EAN | 4047101117134 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 170 g |
Technical Data
| Signal type | Analog input (HART transparent) |
| Device type | Isolating transducer |
| Ex version | yes |
| Approvals | ATEX, IECEx, UL, cFMus, TR CU, TIIS, CCOE |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 1 |
| Electrical connection | 4 × 3-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Data Sheets
Approval
| TÜV 18 ATEX 230812 X | 1555 KB |
| TÜV 06 ATEX 552977 X | 2760 KB |
| FM/CSA - IS-1.102 | 199 KB |
| IECEx - TUN 06.0009X | 468 KB |
| KOSHA 15-AV4BO-0448 | 629 KB |
| UL 61010 | 373 KB |
Brochure/Folder/Flyer (BRO)
CAD File
EU Declaration of Conformity
Product Flyer
Quick Start Guide
SIL Declaration
Safety Manual
Mounting accessories
|
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |

