Product IM35-22EX-HI/24VDC
Analog Signal Isolator
2-channel
Ident. no.: 7506515- Intelligent actuators supplied via HART communication interface
- Input circuits: 0/4…20 mA
- Output circuits: 0/4…20 mA, intrinsically safe
- SIL2
- Removable terminal blocks, screwable, with 2 mm test box
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, UL, CFMUS, TR CU, KOSHA, CCOE
- Installation in zone 2

General data
| EAN | 4047101117271 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 172 g |
Technical Data
| Signal type | Analog output (HART transparent) |
| Device type | Analog signal isolator - Output field side |
| Ex version | yes |
| Approvals | ATEX, IECEx, UL, cFMus, TR CU |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 2 |
| Electrical connection | 4 × 3-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Data Sheets
Approval
| TÜV 19 ATEX 244924 X | 1636 KB |
| TÜV 06 ATEX 553057 X | 2332 KB |
| FM/CSA - IS-1.105 | 174 KB |
| IECEx - TUN 06.0012X | 2519 KB |
| KOSHA 15-AV4BO-0477 | 598 KB |
| UL 61010 | 373 KB |
CAD File
EU Declaration of Conformity
Product Flyer
Quick Start Guide
SIL Declaration
Safety Manual
Mounting accessories
|
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |

