Product IM35-22EX-HI
Analog Signal Isolator
2-channel
Ident. no.: 7506518- Intelligent actuators supplied via HART communication interface
- Input circuits: 0/4…20 mA
- Output circuits: 0/4…20 mA, intrinsically safe
- Universal operating voltage
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, TR CU, NEPSI
- Installation in zone 2

General data
| EAN | 4047101117301 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 201 g |
Technical Data
| Signal type | Analog output (HART transparent) |
| Device type | Analog signal isolator - Output field side |
| Ex version | yes |
| Approvals | ATEX, TR CU |
| Nominal voltage | Wide voltage range |
| Number of channels | 2 |
| Electrical connection | 4 × 5-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Data Sheets
Approval
Brochure/Folder/Flyer (BRO)
EU Declaration of Conformity
Product Flyer
Quick Start Guide
Mounting accessories
|
IM-CC-5X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 27 mm overall width); includes: 2 pcs. 5-pin blue terminals and 2 pcs. 5-pin black terminals. |
7504031 |

