Product IM34-12EX-CRI/K63
Temperature measuring amplifier
1-channel
Ident. no.: 7506605- Connection of thermocouples acc. to IEC 751 and GOST
- Connection of thermocouples acc. to IEC 584 and GOST
- Parametrized via FDT / DTM
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, CCOE
- Installation in zone 2

General data
EAN | 4047101117363 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 151 g |
Technical Data
Signal type | Temperature input |
Device type | Temperature measuring amplifier |
Ex version | yes |
Approvals | ATEX, IECEx, UL, cFMus, TR CU, INMETRO, CCOE |
Nominal voltage | Wide voltage range |
Number of channels | 1 |
Digital output | Relay output |
Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Data Sheets
Approval
Configuration Software
EU Declaration of Conformity
Product Flyer
Quick Start Guide
Mounting accessories
![]() |
IM-3-CJT
Cold junction compensation module for IM 34 temperature measuring amplifiers, width 18 mm |
6900524 |
![]() |
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |
![]() |
IM-PROG III
USB-compatible programming adapter for the FDT/DTM-based parametrization of HART-capable Turck devices; galvanic separation between the device to be parametrized and the PC |
7525111 |