Product IM36-11EX-I/24VDC
Potentiometer Amplifier
1-channel
Ident. no.: 7509525- Transmission of potentiometer signals from the Ex area
- Potentiometer, nominal resistance: 0.8…20 kΩ
- Output circuit: 0…20 mA
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, TR CU

General data
| EAN | 4047101117981 |
| eCl@ss-Code (V5.1.4): | 27210120 -/- Input/output isolator |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 136 g |
Technical Data
| Signal type | Resistance input |
| Device type | Potentiometer |
| Ex version | yes |
| Approvals | ATEX, TR CU |
| Nominal voltage | 24 VDC |
| Number of channels | 1 |
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Data Sheets
Approval
Brochure/Folder/Flyer (BRO)
EPLAN Electric P8
EU Declaration of Conformity
Product Flyer
Quick Start Guide
Mounting accessories
|
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |

