Product IM36-11EX-U/24VDC
Potentiometer Amplifier
1-channel
Ident. no.: 7509526- Transmission of potentiometer signals from the Ex area
- Potentiometer, nominal resistance: 0.8…20 kΩ
- Output circuit: 0…10 V
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, TR CU

General data
EAN | 4047101117998 |
eCl@ss-Code (V5.1.4): | 27210120 -/- Input/output isolator |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 137 g |
Technical Data
Signal type | Resistance input |
Device type | Potentiometer |
Ex version | yes |
Approvals | ATEX, TR CU |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Mounting accessories
![]() |
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |