Product IM73-22EX-R/24VUC
Relay coupler
2-channel
Ident. no.: 7520513- Relay coupler for switching of intrinsically safe and current limited circuits
- High-quality reed relays with rhodium contacts
- Switching frequency up to 50 Hz
- Galvanic isolation between input and output circuits
- ATEX, TR CU
- Installation in zone 2

General data
| EAN | 4047101207057 |
| eCl@ss-Code (V5.1.4): | 27210120 -/- Input/output isolator |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 129 g |
Technical Data
| Signal type | Digital output |
| Device type | Relay coupler |
| Ex version | yes |
| Approvals | ATEX, TR CU |
| Nominal voltage | 24 VUC |
| Number of channels | 2 |
| Digital output | Relay output |
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Mounting accessories
|
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |

