Product IM1-451-T
Isolating switching amplifier
4-channel
Ident. no.: 7520721- 5 transistor outputs, short-circuit proof, potential-free and reverse-polarity protected
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Common alarm output
- Complete galvanic isolation
- Input reverse-polarity protected
- TR CU

General data
| EAN | 4047101118292 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 188 g |
Technical Data
| Signal type | Digital input |
| Device type | Isolating switching amplifier |
| Ex version | no |
| Approvals | TR CU |
| Nominal voltage | Wide voltage range |
| Number of channels | 4 |
| Digital output | Transistor output |
| Electrical connection | 4 × 5-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Mounting accessories
|
IM-CC-5X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 27 mm overall width); includes: 4 pcs. of 5-pin black terminals |
7541219 |
|
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |
Connectivity accessories
|
IM-SC-5X4BK
Screw terminals for IM modules (non-Ex devices with 27 mm overall width); includes: 4 × 5-pin black terminals. |
7541217 |

