Product IM-PROG III
FDT/DTM HART Programming Adapter
Ident. no.: 7525111- FDT/DTM HART programming adapter
- 3.5 mm jack plug for connection to the device to be parametrized
- USB (A) plug for connection to the FDT/DTM PC
- Power supply via USB (A) at the PC
- Galvanic separation between the device to be parametrized and the PC
- Insulation voltage 500 VAC
- LED display for transmit and receive activities
- Driver support for Windows XP, Windows 7 (32 and 64 bit) and Linux
- Cable length approx. 3 m

General data
| EAN | 4047106147082 |
| eCl@ss-Code (V5.1.4): | 27360402 -/- Programmiergerät, Mobilgerät (Industrie-PC) |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 100 g |
Technical Data
| Protection class | IP20 |

