Product MK91-R11/24VDC
Level controller
1-channel
Ident. no.: 7525202- Switching point at 40 kΩ
- Hysteresis approx. 5%
- Output: Relay with 1 changeover contact
- Complete galvanic isolation
- Input reverse-polarity protected

General data
| EAN | 4047101118438 |
| eCl@ss-Code (V5.1.4): | 27210122 -/- Limit switch |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 78 g |
Technical Data
| Signal type | Resistance input |
| Device type | Level Controller |
| Ex version | no |
| Approvals | UL |
| Nominal voltage | 24 VDC |
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | 4 × 2-pin flat terminals with self-lifting pressure plates |
| Protection class | IP20 |

