Product IM43-13-SR
Trip amplifier
1-channel
Ident. no.: 7540041- Monitors 3 limit values at a current or voltage input
 - Power supply of 2-wire or 3-wire transmitters/sensors
 - Input circuit: 0/4…20 mA; 0/2…10 V
 - Output circuit: 3 independent limit value relays
 - Limit value relay adjusted via TEACH button
 - Relay outputs adjusted via buttons on the front
 - Universal operating voltage
 - Complete galvanic isolation
 - Input reverse-polarity protected
 - CFMUS, TR CU
 

General data
| EAN | 4047101119091 | 
| eCl@ss-Code (V5.1.4): | 27210122 -/- Limit switch | 
| Customs tariff number | 8543709860 | 
| Country of origin | CN | 
| Weight | 175 g | 
Technical Data
| Signal type | Analog input | 
| Device type | Trip amplifier | 
| Ex version | no | 
| Approvals | cFMus, TR CU | 
| Nominal voltage | Wide voltage range | 
| Number of channels | 1 | 
| Digital output | Relay output | 
| Electrical connection | 4 × 5-pin removable terminal blocks, reverse polarity protected, screw terminal | 
| Protection class | IP20 | 
| Product series | IM | 
Mounting accessories
								 
								 | 
							
								IM-CC-5X2BK/2BK
								 Cage clamp terminals for IM modules ( Ex-devices with 27 mm overall width); includes: 4 pcs. of 5-pin black terminals  | 
							7541219 | 
Connectivity accessories
								 
								 | 
							
								IM-SC-5X4BK
								 Screw terminals for IM modules (non-Ex devices with 27 mm overall width); includes: 4 × 5-pin black terminals.  | 
							7541217 | 

