Product IM1-22EX-MT
Isolating switching amplifier
2-channel
Ident. no.: 7541213- 2 transistor outputs (MOSFET)
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, UL, CFMUS, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO
- Installation in zone 2

General data
| EAN | 4047101119558 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 145 g |
Technical Data
| Signal type | Digital input |
| Device type | Isolating switching amplifier |
| Ex version | yes |
| Approvals | ATEX, IECEx, UL, cFMus, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO |
| Nominal voltage | Wide voltage range |
| Number of channels | 2 |
| Digital output | MOSFET output |
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Data Sheets
Approval
| TÜV 04 ATEX 2553 | 231 KB |
| TÜV 06 ATEX 552968 X | 2656 KB |
| FM/CSA - IS-1.101 | 226 KB |
| IECEx - TUN 06.0006X | 234 KB |
| UL — IS-1.301 | 167 KB |
| KOSHA 13-AV4BO-0627X | 310 KB |
| UL 61010 | 373 KB |
CAD File
EU Declaration of Conformity
Product Flyer
Quick Start Guide
Mounting accessories
|
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |
|
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |

