Product MK91-12-R/230VAC
Level controller
1-channel
Ident. no.: 7545070- Responsivity: 0.2…100 kΩ
- Hysteresis: 10%
- Output: 2 relays with 1 changeover contact
- Electronic switching of electrodes
- Switch-on/off delay 0…20 s, separately adjustable
- Reliable distinction between foam and liquid
- Galvanic isolation of input circuits, output circuits and power supply

General data
| EAN | 4047101120707 |
| eCl@ss-Code (V5.1.4): | 27210122 -/- Limit switch |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 262 g |
Technical Data
| Signal type | Resistance input |
| Device type | Level Controller |
| Ex version | no |
| Approvals | GOST |
| Nominal voltage | 230 VAC |
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | 4 × 4-pin flat terminals with self-lifting pressure plates |
| Protection class | IP20 |

