Product IMC-DO-11EX/L
Solenoid Driver
1-channel
Ident. no.: 7560008- Valve control module, 1-channel
- Complete galvanic isolation
- Input reverse-polarity protected
- Protection class IP67
- Connection with M12 male connectors
- ATEX, CFMUS, IECEx
- Use in Zone 2/22

General data
| EAN | 4047101120837 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 154 g |
Technical Data
| Signal type | Digital output |
| Device type | Solenoid driver |
| Ex version | yes |
| Approvals | ATEX, IECEx, TR CU |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | Loop-powered |
| Number of channels | 1 |
| Digital output | Current/voltage-limited signal |
| Electrical connection | M12 receptacle |
| Protection class | IP67 |
| Product series | IMC |
Data Sheets
Approval
CAD File
EU Declaration of Conformity
Product Flyer
Quick Start Guide
SIL Declaration
Mounting accessories
|
IMC-SG
Metal cover plate for IMC modules (required for application in zones 2/22) |
7560016 |
|
SC-M12/3GD
Captive safety clip for sensors with M12 x 1 connectors and approval acc. to ATEX II 3 G or II 3 D. |
6900390 |

