Product IM12-CCM03-MTIS-3T-IOLC/24V/CC
Cabinet Guard
Internal and External Sensors
Ident. no.: 7570101- Two potential-free contacts
- Temperature detection
- Moisture detection
- Detection of distance to cabinet door
- IO-Link parameterizable
- Connection of two devices via CAN bus
- Galvanic isolation of outputs (A1/A2)
- Removable cage clamp terminals

General data
EAN | 4047101416367 |
eCl@ss-Code (V5.1.4): | 27189253 -/- Überwachungssystem (Schaltschrank) |
Customs tariff number | 8470290000 |
Country of origin | CN |
Weight | 164 g |
Technical Data
Device type | Cabinet guard |
Ex version | no |
Nominal voltage | 24 VDC |
Digital output | Transistor output |
Electrical connection | Removable spring-type terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
Configuration Software
IODD-IM12-CCM03… | 140 KB |
IODD configurator | 9274 KB |
PACTware | 50020 KB |
DTM for IM12-CCM devices | 19856 KB |
Turck Automation Suite TAS |
Instructions for Use
Manual
Product Catalog
Product Flyer
Quick Start Guide
Mounting accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
IMX12-PS02-UI-UIR-PR/24VDC/CC
Power supply module power bridge; Collective fault signal via relay; Single and redundant power supply via terminals; Removable screw terminals |
7580611 |