Product IM12-CCM03-MTIS-3T-IOLC-PR/24V
Cabinet Guard
Internal and External Sensors
Ident. no.: 7570102- Two potential-free contacts
- Temperature detection
- Moisture detection
- Detection of distance to cabinet door
- IO-Link parameterizable
- Connection of two devices via CAN bus
- Power bridge
- Galvanic isolation of outputs (A1/A2)
- Removable screw terminals

General data
EAN | 4047101416374 |
eCl@ss-Code (V5.1.4): | 27189253 -/- Überwachungssystem (Schaltschrank) |
Customs tariff number | 90314990000 |
Country of origin | DE |
Weight | 168 g |
Technical Data
Device type | Cabinet guard |
Ex version | no |
Nominal voltage | Power bridge 24 VDC |
Digital output | Transistor output |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
Configuration Software
IODD-IM12-CCM03… | 140 KB |
IODD configurator | 33194 KB |
PACTware | 50020 KB |
DTM for IM12-CCM devices | 19856 KB |
Turck Automation Suite TAS |
Instructions for Use
Manual
Product Catalog
Product Flyer
Quick Start Guide
Mounting accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |